Grove Gear 20YF-1-1.000-140TC-7.5-L2
Part #:20YF-1-1.000-140TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.31 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| G: | 1.82 | AA: | 8 |
| BE: | 0.38 in | AE2: | 0.85 |
| BD: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | I: | 3.61 in |
| AF: | 0.19 | LQ: | 4.46 in |
| H: | 0.53 in | T: | 1 |
| AB: | 3.69 | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 233 | Bore Code: | 16 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.063 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 20YF |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.39 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

