Grove Gear 20YF-1-1.000-140TC-7.5-L3
Part #:20YF-1-1.000-140TC-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.85 |
| LL: | 2.12 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AB: | 3.69 |
| AA: | 8 | T: | 1 |
| BD: | 5.88 | G: | 1.82 |
| AF: | 0.19 | AG: | 4.65 |
| LQ: | 4.46 in | D: | 2.31 |
| I: | 3.61 in | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.39 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Model Code: | 20YF |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.063 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

