Grove Gear 20YF-1-1.000-140TC-7.5-L4
Part #:20YF-1-1.000-140TC-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | D: | 2.31 |
| AF: | 0.19 | BD: | 5.88 |
| V: | 1.94 in | LQ: | 4.46 in |
| AE2: | 0.85 | P: | 1.38 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 3.61 in | T: | 1 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| AG: | 4.65 | G: | 1.82 |
| AA: | 8 | AB: | 3.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.39 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Center Distance (in): | 2.063 | Assembly: | YF-1 |
| Model Code: | 20YF | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

