Grove Gear 20YF-1-1.000-140TC-7.5-L9
Part #:20YF-1-1.000-140TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AB: | 3.69 |
| LQ: | 4.46 in | BF: | 0.41 |
| I: | 3.61 in | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1 |
| H: | 0.53 in | AE2: | 0.85 |
| P: | 1.38 in | V: | 1.94 in |
| LL: | 2.12 in | AG: | 4.65 |
| BD: | 5.88 | D: | 2.31 |
| AK: | 4.5 | Center Distance (in): | 2.063 in |
| G: | 1.82 | AF: | 0.19 |
Technical Specifications
| Model Code: | 20YF | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.39 |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

