Grove Gear 20YF-1-1.000-48CZ-5-L1
Part #:20YF-1-1.000-48CZ-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AA: | 8 |
| LQ: | 4.46 in | P: | 1.38 in |
| D: | 2.31 | AK: | 3 |
| T: | 1 | AE2: | 0.85 |
| AB: | 3.69 | BE: | 0.38 in |
| AF: | 0.19 | I: | 3.61 in |
| G: | 1.82 | H: | 0.53 in |
| BF: | 0.28 | AJ: | 3.75 |
| LL: | 2.12 in | BD: | 3.88 |
Technical Specifications
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 5:1 | Assembly: | YF-1 |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 2.51 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/8 X 1/16 | Input Bore (C Face): | 0.5 |
| Model Code: | 20YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

