Grove Gear 20YF-1-1.000-48CZ-5-L3
Part #:20YF-1-1.000-48CZ-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
| BD: | 3.88 | LQ: | 4.46 in |
| AG: | 4.65 | AB: | 3.69 |
| AK: | 3 | AA: | 8 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | AF: | 0.19 |
| AE2: | 0.85 | T: | 1 |
| BF: | 0.28 | G: | 1.82 |
| BE: | 0.38 in | AJ: | 3.75 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 1/8 X 1/16 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 2.51 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.5 | Output RPM: | 350 |
| Series Code: | OE | Ratio: | 5:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 20YF | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

