Grove Gear 20YF-1-1.000-56C-10-L2
Part #:20YF-1-1.000-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | LL: | 2.12 in |
| D: | 2.31 | AF: | 0.19 |
| AE2: | 0.85 | T: | 1 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 3.61 in | H: | 0.53 in |
| LQ: | 4.46 in | P: | 1.38 in |
| AG: | 4.65 | V: | 1.94 in |
| AK: | 4.5 | AA: | 8 |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
Technical Specifications
| Ratio: | 10:1 | Model Code: | 20YF |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.09 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

