Grove Gear 20YF-1-1.000-56C-10-L3
Part #:20YF-1-1.000-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | G: | 1.82 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 3.69 | AK: | 4.5 |
| AA: | 8 | T: | 1 |
| I: | 3.61 in | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | LQ: | 4.46 in |
| P: | 1.38 in | AE2: | 0.85 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 16 | Model Code: | 20YF |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Center Distance (in): | 2.063 | Input HP @ 1750 RPM: | 2.09 |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

