Grove Gear 20YF-1-1.000-56C-10-L9
Part #:20YF-1-1.000-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| V: | 1.94 in | G: | 1.82 |
| AE2: | 0.85 | AF: | 0.19 |
| AA: | 8 | T: | 1 |
| AG: | 4.65 | D: | 2.31 |
| AB: | 3.69 | AK: | 4.5 |
| H: | 0.53 in | LL: | 2.12 in |
| P: | 1.38 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 3.61 in | LQ: | 4.46 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 2.09 |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Ratio: | 10:1 | Model Code: | 20YF |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

