Grove Gear 20YF-1-1.000-56C-100-L1
Part #:20YF-1-1.000-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 8 |
| AF: | 0.19 | I: | 3.61 in |
| AE2: | 0.85 | AG: | 4.65 |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 3.69 | G: | 1.82 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| V: | 1.94 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 2.31 |
| T: | 1 | BF: | 0.41 |
| AK: | 4.5 | LQ: | 4.46 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Model Code: | 20YF | Ratio: | 100:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.217 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

