Grove Gear 20YF-1-1.000-56C-100-L2
Part #:20YF-1-1.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AJ: | 5.88 |
| V: | 1.94 in | T: | 1 |
| AF: | 0.19 | LL: | 2.12 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| AG: | 4.65 | BD: | 5.88 |
| I: | 3.61 in | LQ: | 4.46 in |
| H: | 0.53 in | D: | 2.31 |
| AK: | 4.5 | AA: | 8 |
| G: | 1.82 | BE: | 0.38 in |
| BF: | 0.41 | P: | 1.38 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 0.217 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.625 | Bore Code: | 16 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

