Grove Gear 20YF-1-1.000-56C-100-L3
Part #:20YF-1-1.000-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8 |
| D: | 2.31 | I: | 3.61 in |
| T: | 1 | G: | 1.82 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| AB: | 3.69 | AG: | 4.65 |
| AF: | 0.19 | LQ: | 4.46 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| H: | 0.53 in | AE2: | 0.85 |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.217 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Model Code: | 20YF | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

