Grove Gear 20YF-1-1.000-56C-100-L4
Part #:20YF-1-1.000-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | LL: | 2.12 in |
| AE2: | 0.85 | H: | 0.53 in |
| T: | 1 | LQ: | 4.46 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 8 | AK: | 4.5 |
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| G: | 1.82 | D: | 2.31 |
| I: | 3.61 in | AB: | 3.69 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Bore Code: | 16 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.217 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Input RPM: | 1,750 | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

