Grove Gear 20YF-1-1.000-56C-15-L2
Part #:20YF-1-1.000-56C-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 5.88 |
| AA: | 8 | BE: | 0.38 in |
| AB: | 3.69 | AF: | 0.19 |
| LQ: | 4.46 in | AJ: | 5.88 |
| D: | 2.31 | V: | 1.94 in |
| LL: | 2.12 in | G: | 1.82 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| H: | 0.53 in | AG: | 4.65 |
| P: | 1.38 in | BF: | 0.41 |
| I: | 3.61 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output RPM: | 117 |
| Bore Code: | 16 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.625 | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.56 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 738 in/lbs |

