Grove Gear 20YF-1-1.000-56C-20-L1
Part #:20YF-1-1.000-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 4.46 in |
| AG: | 4.65 | G: | 1.82 |
| AF: | 0.19 | BD: | 5.88 |
| T: | 1 | AJ: | 5.88 |
| AE2: | 0.85 | H: | 0.53 in |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 3.69 | I: | 3.61 in |
| D: | 2.31 | V: | 1.94 in |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| P: | 1.38 in | AA: | 8 |
Technical Specifications
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.24 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

