Grove Gear 20YF-1-1.000-56C-20-L2
Part #:20YF-1-1.000-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AF: | 0.19 |
| BF: | 0.41 | AG: | 4.65 |
| P: | 1.38 in | BE: | 0.38 in |
| LL: | 2.12 in | AK: | 4.5 |
| G: | 1.82 | D: | 2.31 |
| AJ: | 5.88 | AB: | 3.69 |
| T: | 1 | I: | 3.61 in |
| LQ: | 4.46 in | V: | 1.94 in |
| AE2: | 0.85 | AA: | 8 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.24 |
| Center Distance (in): | 2.063 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.625 | Model Code: | 20YF |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

