Grove Gear 20YF-1-1.000-56C-20-L3
Part #:20YF-1-1.000-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.31 |
| V: | 1.94 in | BD: | 5.88 |
| LL: | 2.12 in | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| AA: | 8 | AG: | 4.65 |
| G: | 1.82 | AF: | 0.19 |
| AE2: | 0.85 | P: | 1.38 in |
| BF: | 0.41 | I: | 3.61 in |
| T: | 1 | AK: | 4.5 |
| LQ: | 4.46 in | AB: | 3.69 |
Technical Specifications
| Model Code: | 20YF | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.24 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Output Diameter (in): | 1 in |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.063 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

