Grove Gear 20YF-1-1.000-56C-25-L2
Part #:20YF-1-1.000-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | I: | 3.61 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | P: | 1.38 in |
| V: | 1.94 in | G: | 1.82 |
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | AE2: | 0.85 |
| LQ: | 4.46 in | AB: | 3.69 |
| AA: | 8 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | T: | 1 |
Technical Specifications
| Model Code: | 20YF | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.01 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

