Grove Gear 20YF-1-1.000-56C-25-L4
Part #:20YF-1-1.000-56C-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | D: | 2.31 |
| P: | 1.38 in | AJ: | 5.88 |
| AG: | 4.65 | G: | 1.82 |
| AF: | 0.19 | AA: | 8 |
| BD: | 5.88 | T: | 1 |
| H: | 0.53 in | AB: | 3.69 |
| V: | 1.94 in | LQ: | 4.46 in |
| LL: | 2.12 in | I: | 3.61 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
Technical Specifications
| Center Distance (in): | 2.063 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.01 | Model Code: | 20YF |
| Gear Type: | Worm | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

