Grove Gear 20YF-1-1.000-56C-25-L9
Part #:20YF-1-1.000-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 3.69 |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 1.82 | AF: | 0.19 |
| LL: | 2.12 in | V: | 1.94 in |
| LQ: | 4.46 in | H: | 0.53 in |
| T: | 1 | AA: | 8 |
| AE2: | 0.85 | P: | 1.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 2.31 | I: | 3.61 in |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Model Code: | 20YF | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.01 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Output Diameter (in): | 1 in | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

