Grove Gear 20YF-1-1.000-56C-30-L1
Part #:20YF-1-1.000-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | LQ: | 4.46 in |
| AG: | 4.65 | G: | 1.82 |
| D: | 2.31 | T: | 1 |
| AJ: | 5.88 | V: | 1.94 in |
| P: | 1.38 in | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 2.12 in | H: | 0.53 in |
| I: | 3.61 in | AB: | 3.69 |
| Center Distance (in): | 2.063 in | BF: | 0.41 |
| AF: | 0.19 | AA: | 8 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 0.896 | Ratio: | 30:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 20YF |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

