Grove Gear 20YF-1-1.000-56C-30-L9
Part #:20YF-1-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | V: | 1.94 in |
| AJ: | 5.88 | AB: | 3.69 |
| G: | 1.82 | P: | 1.38 in |
| AA: | 8 | BD: | 5.88 |
| H: | 0.53 in | D: | 2.31 |
| T: | 1 | LL: | 2.12 in |
| AK: | 4.5 | I: | 3.61 in |
| BE: | 0.38 in | AF: | 0.19 |
| AE2: | 0.85 | AG: | 4.65 |
Technical Specifications
| Model Code: | 20YF | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.896 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

