Grove Gear 20YF-1-1.000-56C-40-L2
Part #:20YF-1-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | H: | 0.53 in |
| V: | 1.94 in | I: | 3.61 in |
| AG: | 4.65 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| AA: | 8 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 2.12 in |
| D: | 2.31 | BF: | 0.41 |
| T: | 1 | LQ: | 4.46 in |
| AF: | 0.19 | BD: | 5.88 |
| AE2: | 0.85 | G: | 1.82 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.71 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 16 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

