Grove Gear 20YF-1-1.000-56C-40-L3
Part #:20YF-1-1.000-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.31 |
| AF: | 0.19 | T: | 1 |
| G: | 1.82 | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.85 | AB: | 3.69 |
| AA: | 8 | BD: | 5.88 |
| I: | 3.61 in | LQ: | 4.46 in |
| AG: | 4.65 | P: | 1.38 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.71 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Ratio: | 40:1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

