Grove Gear 20YF-1-1.000-56C-40-L4
Part #:20YF-1-1.000-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.85 |
| AG: | 4.65 | LL: | 2.12 in |
| BE: | 0.38 in | I: | 3.61 in |
| AF: | 0.19 | LQ: | 4.46 in |
| BF: | 0.41 | G: | 1.82 |
| T: | 1 | V: | 1.94 in |
| AB: | 3.69 | D: | 2.31 |
| BD: | 5.88 | AA: | 8 |
| H: | 0.53 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.71 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Input Bore (C Face): | 0.625 | Bore Code: | 16 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

