How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AF: | 0.19 |
| AG: | 4.65 | LL: | 2.12 in |
| BF: | 0.41 | T: | 1 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 4.46 in | P: | 1.38 in |
| AB: | 3.69 | D: | 2.31 |
| AE2: | 0.85 | AK: | 4.5 |
| BD: | 5.88 | G: | 1.82 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Model Code: | 20YF | Input HP @ 1750 RPM: | 2.51 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

