How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | P: | 1.38 in |
| AB: | 3.69 | BF: | 0.41 |
| BD: | 5.88 | AA: | 8 |
| LQ: | 4.46 in | Center Distance (in): | 2.063 in |
| H: | 0.53 in | AG: | 4.65 |
| D: | 2.31 | AJ: | 5.88 |
| G: | 1.82 | BE: | 0.38 in |
| AF: | 0.19 | V: | 1.94 in |
| T: | 1 | I: | 3.61 in |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Ratio: | 5:1 | Series Code: | OE |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 2.51 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Model Code: | 20YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

