How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1 |
| P: | 1.38 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | AA: | 8 |
| AJ: | 5.88 | V: | 1.94 in |
| D: | 2.31 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.85 |
| AB: | 3.69 | AF: | 0.19 |
| G: | 1.82 | LL: | 2.12 in |
| LQ: | 4.46 in | BD: | 5.88 |
| I: | 3.61 in | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output RPM: | 350 |
| Bore Code: | 16 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 56C |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 2.51 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

