Grove Gear 20YF-1-1.000-56C-50-L1
Part #:20YF-1-1.000-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 3.61 in |
| P: | 1.38 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | V: | 1.94 in |
| AK: | 4.5 | AF: | 0.19 |
| Center Distance (in): | 2.063 in | T: | 1 |
| AE2: | 0.85 | D: | 2.31 |
| H: | 0.53 in | LQ: | 4.46 in |
| AA: | 8 | LL: | 2.12 in |
| AB: | 3.69 | G: | 1.82 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Model Code: | 20YF |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.563 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

