Grove Gear 20YF-1-1.000-56C-50-L2
Part #:20YF-1-1.000-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AF: | 0.19 |
| AB: | 3.69 | AG: | 4.65 |
| H: | 0.53 in | I: | 3.61 in |
| AA: | 8 | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | LQ: | 4.46 in |
| D: | 2.31 | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 1.82 | P: | 1.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.563 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Model Code: | 20YF | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 50:1 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

