Grove Gear 20YF-1-1.000-56C-50-L9
Part #:20YF-1-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | AJ: | 5.88 |
| H: | 0.53 in | AA: | 8 |
| AB: | 3.69 | BD: | 5.88 |
| G: | 1.82 | AE2: | 0.85 |
| AK: | 4.5 | I: | 3.61 in |
| BE: | 0.38 in | D: | 2.31 |
| LQ: | 4.46 in | V: | 1.94 in |
| BF: | 0.41 | LL: | 2.12 in |
| T: | 1 | Center Distance (in): | 2.063 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 20YF | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.063 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.563 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

