Grove Gear 20YF-1-1.000-56C-60-L1
Part #:20YF-1-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | BF: | 0.41 |
| D: | 2.31 | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 1.38 in | AJ: | 5.88 |
| AG: | 4.65 | T: | 1 |
| AK: | 4.5 | LL: | 2.12 in |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | AF: | 0.19 |
| AB: | 3.69 | LQ: | 4.46 in |
| AE2: | 0.85 | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.491 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Series Code: | OE | Center Distance (in): | 2.063 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 16 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 20YF |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

