Grove Gear 20YF-1-1.000-56C-60-L2
Part #:20YF-1-1.000-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | H: | 0.53 in |
| AA: | 8 | Center Distance (in): | 2.063 in |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| LQ: | 4.46 in | G: | 1.82 |
| BF: | 0.41 | P: | 1.38 in |
| T: | 1 | AK: | 4.5 |
| D: | 2.31 | AE2: | 0.85 |
| BD: | 5.88 | I: | 3.61 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.491 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

