Grove Gear 20YF-1-1.000-56C-60-L4
Part #:20YF-1-1.000-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1 |
| BF: | 0.41 | P: | 1.38 in |
| AG: | 4.65 | LQ: | 4.46 in |
| D: | 2.31 | AA: | 8 |
| V: | 1.94 in | BE: | 0.38 in |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | G: | 1.82 |
| AF: | 0.19 | H: | 0.53 in |
| AJ: | 5.88 | I: | 3.61 in |
| BD: | 5.88 | AB: | 3.69 |
Technical Specifications
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.491 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Model Code: | 20YF |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

