Grove Gear 20YF-1-1.000-56C-60-L9
Part #:20YF-1-1.000-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 3.69 |
| AE2: | 0.85 | AJ: | 5.88 |
| T: | 1 | AA: | 8 |
| D: | 2.31 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| H: | 0.53 in | V: | 1.94 in |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | LQ: | 4.46 in |
| AG: | 4.65 | BF: | 0.41 |
| I: | 3.61 in | G: | 1.82 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Ratio: | 60:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 0.491 |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

