Grove Gear 20YF-1-1.000-56C-7.5-L2
Part #:20YF-1-1.000-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AG: | 4.65 |
| V: | 1.94 in | T: | 1 |
| AA: | 8 | LL: | 2.12 in |
| BF: | 0.41 | AE2: | 0.85 |
| H: | 0.53 in | LQ: | 4.46 in |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| AB: | 3.69 | D: | 2.31 |
| G: | 1.82 | AF: | 0.19 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | P: | 1.38 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 2.39 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.063 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | 20YF |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 592 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

