Grove Gear 20YF-1-1.000-56C-7.5-L3
Part #:20YF-1-1.000-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | I: | 3.61 in |
| AG: | 4.65 | AK: | 4.5 |
| LQ: | 4.46 in | AB: | 3.69 |
| BD: | 5.88 | T: | 1 |
| AF: | 0.19 | V: | 1.94 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.12 in | G: | 1.82 |
| AE2: | 0.85 | Center Distance (in): | 2.063 in |
| P: | 1.38 in | BF: | 0.41 |
| H: | 0.53 in | D: | 2.31 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.063 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.39 |
| Service Factor: | 1 | Model Code: | 20YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

