Grove Gear 20YF-1-1.000-56C-80-L1
Part #:20YF-1-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | I: | 3.61 in |
| H: | 0.53 in | AB: | 3.69 |
| G: | 1.82 | LL: | 2.12 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| BD: | 5.88 | AE2: | 0.85 |
| AK: | 4.5 | AA: | 8 |
| AF: | 0.19 | T: | 1 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 1.94 in | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Model Code: | 20YF |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.304 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

