Grove Gear 20YF-1-1.000-56C-80-L2
Part #:20YF-1-1.000-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | V: | 1.94 in |
| AA: | 8 | LL: | 2.12 in |
| BE: | 0.38 in | P: | 1.38 in |
| AJ: | 5.88 | T: | 1 |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | H: | 0.53 in |
| LQ: | 4.46 in | AF: | 0.19 |
| BD: | 5.88 | AB: | 3.69 |
| AE2: | 0.85 | AG: | 4.65 |
| BF: | 0.41 | I: | 3.61 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Ratio Range: | 80:1 |
| Model Code: | 20YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.304 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 547 in/lbs |

