Grove Gear 20YF-1-1.000-56C-80-L9
Part #:20YF-1-1.000-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AA: | 8 |
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.85 |
| AG: | 4.65 | D: | 2.31 |
| LQ: | 4.46 in | G: | 1.82 |
| P: | 1.38 in | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 3.69 | BE: | 0.38 in |
| T: | 1 | Center Distance (in): | 2.063 in |
| AF: | 0.19 | AJ: | 5.88 |
Technical Specifications
| Model Code: | 20YF | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 0.304 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

