How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | BE: | 0.38 in |
| AA: | 8 | AJ: | 3.75 |
| D: | 2.31 | AF: | 0.19 |
| P: | 1.38 in | I: | 3.61 in |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | AE2: | 0.85 |
| T: | 1.125 | G: | 1.82 |
| AK: | 3 | BF: | 0.28 |
| V: | 1.94 in | AB: | 3.69 |
Technical Specifications
| Motor Frame Size: | 48CZ | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.491 | Assembly: | YF-1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.5 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 1/8 X 1/16 | Model Code: | 20YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

