Grove Gear 20YF-1-1.125-48CZ-60-L2
Part #:20YF-1-1.125-48CZ-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | P: | 1.38 in |
| LL: | 2.12 in | V: | 1.94 in |
| I: | 3.61 in | AB: | 3.69 |
| T: | 1.125 | AF: | 0.19 |
| LQ: | 4.46 in | H: | 0.53 in |
| AJ: | 3.75 | BE: | 0.38 in |
| AA: | 8 | BF: | 0.28 |
| Center Distance (in): | 2.063 in | G: | 1.82 |
| AK: | 3 | AG: | 4.65 |
| AE2: | 0.85 | BD: | 3.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.491 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Key: | 1/4 X 3.00 | Ratio: | 60:1 |
| Center Distance (in): | 2.063 | Output RPM: | 29.2 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/8 X 1/16 |
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Product Type: | Right Angle | Input Bore (C Face): | 0.5 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

