Grove Gear 20YF-1-1.125-48CZ-60-L3
Part #:20YF-1-1.125-48CZ-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AK: | 3 | I: | 3.61 in |
| BD: | 3.88 | D: | 2.31 |
| LL: | 2.12 in | T: | 1.125 |
| LQ: | 4.46 in | G: | 1.82 |
| AG: | 4.65 | BE: | 0.38 in |
| AF: | 0.19 | P: | 1.38 in |
| AB: | 3.69 | BF: | 0.28 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| AJ: | 3.75 | AE2: | 0.85 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Input Keyway (C Face): | 1/8 X 1/16 |
| Input Style: | C-Face Quill | Model Code: | 20YF |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.491 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Assembly: | YF-1 | Input Bore (C Face): | 0.5 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

