Grove Gear 20YF-1-1.125-48CZ-60-L9
Part #:20YF-1-1.125-48CZ-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.61 in |
| V: | 1.94 in | LQ: | 4.46 in |
| G: | 1.82 | T: | 1.125 |
| AF: | 0.19 | BF: | 0.28 |
| AB: | 3.69 | D: | 2.31 |
| LL: | 2.12 in | AG: | 4.65 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| AA: | 8 | AE2: | 0.85 |
| AK: | 3 | H: | 0.53 in |
| AJ: | 3.75 | BD: | 3.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.5 |
| Input Keyway (C Face): | 1/8 X 1/16 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Ratio: | 60:1 | Gear Type: | Worm |
| Model Code: | 20YF | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.491 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.063 | Motor Frame Size: | 48CZ |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Bore Code: | 18 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

