Grove Gear 20YF-1-1.125-56C-10-L3
Part #:20YF-1-1.125-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 3.69 |
| LL: | 2.12 in | T: | 1.125 |
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 8 | LQ: | 4.46 in |
| G: | 1.82 | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| P: | 1.38 in | BE: | 0.38 in |
| V: | 1.94 in | I: | 3.61 in |
| AE2: | 0.85 | D: | 2.31 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 20YF |
| Output RPM: | 175 | Center Distance (in): | 2.063 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.09 | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

