How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | AB: | 3.69 |
| T: | 1.125 | BF: | 0.41 |
| AG: | 4.65 | Center Distance (in): | 2.063 in |
| G: | 1.82 | BD: | 5.88 |
| LQ: | 4.46 in | AK: | 4.5 |
| P: | 1.38 in | AJ: | 5.88 |
| I: | 3.61 in | V: | 1.94 in |
| AA: | 8 | AE2: | 0.85 |
| AF: | 0.19 | LL: | 2.12 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.09 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 20YF |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

