Grove Gear 20YF-1-1.125-56C-100-L1
Part #:20YF-1-1.125-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | T: | 1.125 |
| P: | 1.38 in | Center Distance (in): | 2.063 in |
| AA: | 8 | LQ: | 4.46 in |
| AG: | 4.65 | LL: | 2.12 in |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 3.69 | BE: | 0.38 in |
| I: | 3.61 in | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.19 | V: | 1.94 in |
| D: | 2.31 | AE2: | 0.85 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.217 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | Model Code: | 20YF |
| Center Distance (in): | 2.063 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

