Grove Gear 20YF-1-1.125-56C-100-L2
Part #:20YF-1-1.125-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| AB: | 3.69 | D: | 2.31 |
| T: | 1.125 | AA: | 8 |
| P: | 1.38 in | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.19 |
| BE: | 0.38 in | LL: | 2.12 in |
| AG: | 4.65 | G: | 1.82 |
| LQ: | 4.46 in | BF: | 0.41 |
| I: | 3.61 in | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 20YF | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.217 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

