How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.82 |
| H: | 0.53 in | V: | 1.94 in |
| AA: | 8 | LL: | 2.12 in |
| AF: | 0.19 | P: | 1.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 1.125 | BF: | 0.41 |
| AB: | 3.69 | I: | 3.61 in |
| BE: | 0.38 in | LQ: | 4.46 in |
| BD: | 5.88 | AE2: | 0.85 |
| D: | 2.31 | Center Distance (in): | 2.063 in |
Technical Specifications
| Model Code: | 20YF | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 117 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.56 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Ratio: | 15:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

