How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 8 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| LQ: | 4.46 in | D: | 2.31 |
| AK: | 4.5 | AE2: | 0.85 |
| G: | 1.82 | T: | 1.125 |
| P: | 1.38 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
| I: | 3.61 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 20YF | Ratio: | 15:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.56 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Center Distance (in): | 2.063 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

